??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M30ML-PSC20E-S04G-W
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M30ML-PSC20E-S04G-W
VERF
Availability
Available
BC
Order code
BES02KP
TC
Artikelbezeichnung
BES M30ML-PSC20E-S04G-W
PX
Product view
40915_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Magnetfeldfest;Schweißfest;Faktor 1;Magnetfeldfest;Faktor 1
BFORM
Style
M30x1.5
W
Gewicht
0.113 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 30 x 65 mm, Style Housing = M30x1.5, Installation = non-flush, Range = 20 mm, Switching output = PNP normally open (NO), Switching frequency = 1000 Hz, Housing material = Brass, PTFE coated, Material sensing surface = LCP/PTFE, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Magnetic field immune = yes, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE, Additional features = Factor 1, Weld immune
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.